IESNA:LM-63-2002
[TEST]P940950
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22828
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2082.4 2069.3 2042 2018.3 2012.4 2014.7 2021.9 2034.9 2046.8 2050.3
2051.5 2069.3 2106.1 2166.6 2267.5 2409.9 2583.1 2791.9 3058.9 3376.9
3737.6 4179 4714.1 5322.8 5977.8 6681.4 7356.5 7671 7210.6 5572
3031.6 855.5 262.2 155.4 89 36.8 0
2082.4 2075.3 2046.8 2023 2017.1 2018.3 2025.4 2038.5 2049.2 2052.7
2055.1 2074.1 2109.7 2173.7 2272.2 2415.8 2591.4 2801.4 3075.5 3393.5
3766.1 4220.5 4777 5372.6 6039.5 6760.9 7421.8 7706.6 7138.2 5447.4
2890.4 802.1 253.9 142.4 83.1 33.2 0
2082.4 2072.9 2045.6 2020.7 2010 2011.2 2014.7 2021.9 2026.6 2031.4
2038.5 2058.6 2096.6 2157.1 2256.8 2388.5 2557 2756.3 3013.8 3328.2
3721 4212.2 4788.9 5429.6 6094.1 6798.9 7464.5 7811 7389.8 5884
3493.2 1288.6 344.1 170.9 100.9 39.2 0
2082.4 2068.1 2042 2014.7 2000.5 1996.9 1999.3 2000.5 2000.5 2008.8
2020.7 2043.2 2081.2 2140.5 2225.9 2351.7 2519 2723.1 2980.6 3293.8
3718.6 4226.4 4874.3 5604 6351.5 7084.8 7769.4 8156.3 7942.7 6829.7
4689.2 2268.7 683.4 249.2 121 38 0
2082.4 2068.1 2043.2 2014.7 1996.9 1993.4 1995.8 1995.8 1995.8 2005.2
2026.6 2046.8 2078.8 2129.8 2207 2323.2 2491.7 2701.7 2960.4 3290.3
3725.7 4305.9 5054.6 5941 6852.3 7668.6 8327.1 8744.8 8794.6 8225.1
6559.2 3945.2 1675.4 427.2 143.6 33.2 0
2082.4 2064.6 2039.7 2011.2 1992.2 1988.6 1992.2 1996.9 1996.9 2006.4
2029 2045.6 2070.5 2125.1 2207 2323.2 2487 2701.7 2965.2 3312.8
3767.3 4391.4 5229.1 6250.7 7287.7 8188.3 8848 9339.2 9640.6 9448.4
8189.5 5750 2754 865 183.9 42.7 0
2082.4 2068.1 2042 2012.4 1993.4 1988.6 1991 1995.8 1995.8 2005.2
2026.6 2049.2 2081.2 2133.4 2214.1 2332.7 2498.8 2707.7 2968.7 3298.6
3734 4315.4 5067.7 5941 6842.8 7676.9 8365.1 8844.5 8908.5 8282
6709.9 4097.1 1610.1 415.3 119.8 32 0
2082.4 2070.5 2045.6 2015.9 1996.9 1992.2 1995.8 1999.3 2002.9 2012.4
2027.8 2052.7 2093.1 2153.6 2240.2 2360 2529.7 2736.2 2993.6 3316.4
3743.5 4282.2 4933.6 5644.4 6371.7 7106.2 7802.7 8193 7926.1 6883.1
4823.3 2318.5 691.8 259.9 123.4 38 0
2082.4 2074.1 2048 2019.5 2004.1 2001.7 2006.4 2015.9 2024.2 2032.5
2043.2 2064.6 2106.1 2171.4 2268.7 2402.7 2570 2772.9 3026.9 3334.2
3723.4 4206.3 4772.3 5390.4 6035.9 6733.6 7419.4 7764.7 7401.6 6155.8
3889.5 1528.3 437.8 208.8 111.5 45.1 0
2082.4 2076.4 2049.2 2020.7 2007.6 2006.4 2014.7 2031.4 2045.6 2053.9
2062.2 2083.6 2122.7 2189.2 2291.2 2434.8 2610.4 2822.8 3083.8 3399.4
3764.9 4219.3 4742.6 5329.9 5954 6645.8 7304.3 7563 7074.1 5491.3
3009.1 906.5 276.5 140 74.8 29.7 0
2082.4 2075.3 2049.2 2020.7 2007.6 2007.6 2015.9 2031.4 2046.8 2053.9
2061 2078.8 2119.2 2182 2282.9 2422.9 2597.3 2819.2 3081.4 3380.4
3740 4175.4 4696.3 5287.2 5882.9 6574.6 7247.4 7565.4 7152.4 5656.2
3204.8 1007.4 291.9 151.9 78.3 27.3 0
